??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BES 517-132-M3-H
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 517-132-M3-H
VERF
Availability
Available
BC
Order code
BES0201
TC
Artikelbezeichnung
BES 517-132-M3-H
PX
Product view
41025_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
40x40
W
Gewicht
0.213 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 120 x 40 x 40 mm, Style Housing = 40x40, Installation = for flush mounting, Range = 15 mm, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 100 Hz, Housing material = PBT, Material sensing surface = PBT, Connection = Screw terminals, Operating voltage Ub = 10...55 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호